IESNA:LM-63-2002
[TEST]P1348196
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R309027DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 2700K CCT AND, 90CRI , E3A301H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]645
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
30.6 50.7 91.9 208.6 526.3 1060.3 1679.2 2183.7 2556.2 2735.9
2712.3 2605.1 2531.4 2441.8 2311 2131.2 1843 1445.2 998.4 551.1
220.4 77.2 17.1 1.8 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
30.6 51.3 90.2 194.5 498.6 1023.2 1616.1 2158.9 2539.1 2733
2722.9 2612.1 2534.3 2441.2 2296.2 2092.9 1802.3 1417.5 962.5 506.9
218.7 77.2 18.9 1.8 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
30.6 51.3 87.8 190.4 475.6 979 1547.1 2056.9 2415.9 2644
2672.3 2580.3 2494.9 2395.2 2233.8 2004.5 1682.1 1255.4 835.2 433.2
173.9 66.6 17.7 1.8 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
30.6 50.1 87.8 185.1 429.1 894.1 1439.3 1909.6 2259.1 2483.7
2553.2 2489 2397 2283.3 2104.7 1831.8 1472.3 1046.2 657.8 340.7
123.8 54.2 16.5 2.4 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
30.6 49.5 82.5 165 370.7 785.1 1260.7 1690.9 2012.7 2222.6
2302.7 2255.6 2149.5 2010.4 1802.9 1511.8 1143.4 755 453.2 228.1
87.2 42.4 15.9 2.9 0.6 0.6 0.6 0.6 0.6 0.6
0 0.6 0 0 0 0 0
30.6 49.5 79.6 149.1 314.7 645.4 1060.3 1432.8 1716.9 1887.2
1957.3 1906.7 1791.1 1629.1 1411 1106.3 796.3 508 281.7 147.9
67.2 30.6 13.6 2.9 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
30.6 47.7 75.4 130.8 262.9 521.6 836.9 1157.5 1367.4 1502.3
1542.4 1486.4 1354.4 1187 973.1 721.4 486.2 292.3 163.8 82.5
41.3 20.6 8.8 2.4 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
30.6 47.2 70.7 114.9 202.7 389.6 626.5 869.9 1022 1109.8
1109.8 1038.5 906.5 749.1 570.5 400.8 261.1 154.4 80.7 43.6
23.6 11.2 4.1 1.2 0 0 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0
30.6 45.4 67.2 100.2 161.5 273.5 439.1 592.3 699 732
707.8 637.7 531.6 408.4 294.1 201 126.7 71.3 40.7 23
11.8 4.1 1.2 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
30.6 43.6 61.3 87.8 128.5 189.2 285.9 374.3 430.2 437.9
405.5 348.3 279.4 212.2 150.3 99.6 59.5 34.2 20.6 10
3.5 1.2 0 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
30.6 37.7 43.6 48.3 51.9 53 51.9 48.3 43 36
30.1 24.8 18.3 10.6 6.5 4.1 2.4 0.6 0 0
0.6 0.6 0.6 0.6 1.2 1.2 1.2 1.2 1.8 1.8
1.8 1.2 1.2 1.2 1.2 1.2 0
30.6 30.6 28.9 25.9 22.4 18.9 15.3 11.8 9.4 7.1
4.7 2.9 1.8 0.6 0.6 0 0 0 0.6 0.6
0.6 1.2 1.2 1.2 1.2 1.8 1.8 1.8 1.8 2.4
1.8 1.8 1.8 1.8 1.8 1.8 0
30.6 24.2 18.3 13.6 10 7.7 4.7 2.9 1.2 0.6
0 0 0 0 0 0 0 0 0 0.6
0.6 0.6 1.2 1.2 1.2 1.8 1.8 1.8 1.8 1.8
1.8 1.8 1.2 1.2 1.2 1.2 0
30.6 20 13 8.8 5.9 3.5 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0.6
0.6 1.2 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8
1.8 1.2 1.2 1.2 0.6 0.6 0
30.6 17.7 11.2 7.1 4.1 1.8 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.2
1.2 1.8 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4
1.8 1.8 1.2 1.2 0.6 0.6 0
30.6 17.1 10.6 6.5 4.1 1.2 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.2
1.8 1.8 2.4 2.4 2.9 2.4 2.9 2.9 2.4 2.4
1.8 1.8 1.2 1.2 0.6 0.6 0
